Magnetic Catches
hermetically sealed
Units | Price/unit after discount | Applied Discount |
1-49 | £ 3.09 | 0% |
50-99 | £ 2.78 | 10% |
100-249 | £ 2.63 | 15% |
250-499 | £ 2.47 | 20% |
500+ | £ 2.32 | 25% |
Body: ABS plastic, white.
Yoke: steel.
Dimensions a and b are dependant upon door thickness, see installation table below.
Snap-in type magnet for easy installation, especially for sheet metal application.