Magnetic Catches
hermetically sealed
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.63 | 0% |
| 20-49 | £ 3.27 | 10% |
| 50-99 | £ 3.09 | 15% |
| 100-499 | £ 2.72 | 25% |
| 500+ | £ 2.36 | 35% |
Body: ABS plastic.
Yoke: steel.
Magnet: neodymium.
Dimensions a and b are dependant upon door thickness, see installation table below.