Magnetic Catches
hermetically sealed
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.81 | 0% |
20-49 | £ 3.43 | 10% |
50-99 | £ 3.24 | 15% |
100-499 | £ 2.86 | 25% |
500+ | £ 2.48 | 35% |
Base & counter strike: steel.
Magnet: neodymium.
Magnet and strike supplied together. Only 2mm thick. Maximum temperature 80°C. To avoid damage, counter plate should not hit magnet. Screw heads need to be flush with the base plate to ensure effective operation.