Magnetic Catches
hermetically sealed
Units | Price/unit after discount | Applied Discount |
1-49 | £ 2.99 | 0% |
50-99 | £ 2.69 | 10% |
100-249 | £ 2.54 | 15% |
250-499 | £ 2.39 | 20% |
500+ | £ 2.24 | 25% |
Body & yoke: steel, nickel plated.
Magnet: neodymium
Ultra thin with extra strong magnetic force. Max.temperature 80°C. To avoid damage, counterplate should not hit magnet.