Magnetic Catches
hermetically sealed
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 0.57 | 0% |
| 50-99 | £ 0.51 | 10% |
| 100-249 | £ 0.48 | 15% |
| 250-499 | £ 0.46 | 20% |
| 500+ | £ 0.43 | 25% |
Body & yoke: steel, nickel plated.
Magnet: neodymium
Ultra thin with extra strong magnetic force. Max.temperature 80°C. To avoid damage, counterplate should not hit magnet.