Magnetic Catches
hermetically sealed
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 1.93 | 0% |
| 50-99 | £ 1.74 | 10% |
| 100-249 | £ 1.64 | 15% |
| 250-499 | £ 1.54 | 20% |
| 500+ | £ 1.45 | 25% |
Body: aluminium alloy, browned.
Yoke and strike: steel, clear zinc chromate.
Supplied with fitting screws.
Magnet and strike supplied together.