Magnetic Catches
hermetically sealed
| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 2.55 | 0% |
| 50-99 | £ 2.30 | 10% |
| 100-249 | £ 2.17 | 15% |
| 250-499 | £ 2.04 | 20% |
| 500+ | £ 1.91 | 25% |
Body: ABS plastic.
Yoke: steel.
Position of the magnet is adjustable by up to 5,5mm.
Supplied with screws (3,1x13).
Magnet and Strike supplied together.