| Units | Price/unit after discount | Applied Discount |
| 1-49 | £ 1.39 | 0% |
| 50-99 | £ 1.25 | 10% |
| 100-199 | £ 1.11 | 20% |
| 200-499 | £ 1.04 | 25% |
| 500-999 | £ 0.97 | 30% |
| 1000+ | £ 0.83 | 40% |
Handle: black rubber, 65/70 shore hardness.
Anchor Plate and Strike Plate: steel, zinc plated.
Supplied with cotter pin for assembly.
Flexible handle J0710.AC0148 supplied with split cotter pin 3.2 dia x 55 long for mounting onto anchor plate.
Please order anchor plate and strike plate separately, to best suit your application.
Front strike plate is mounted underneath the flexible handle. Rear strike plate is mounted away from the flexible handle.