High Temperature Caps
silicone
Units | Price/unit after discount | Applied Discount |
1-249 | £ 2.32 | 0% |
250-499 | £ 2.09 | 10% |
500-999 | £ 1.97 | 15% |
1000-2499 | £ 1.86 | 20% |
2500-4999 | £ 1.74 | 25% |
5000+ | £ 1.62 | 30% |
Silicone, natural.
Temperature resistant to +300°C.
To fit on studs, screws or tubes for masking of components during powder coating and other finishing processes.
Sold subject to minimum pack quantity.