High Temperature Caps
silicone
| Units | Price/unit after discount | Applied Discount |
| 1-249 | £ 0.20 | 0% |
| 250-499 | £ 0.18 | 10% |
| 500-999 | £ 0.17 | 15% |
| 1000-2499 | £ 0.16 | 20% |
| 2500-4999 | £ 0.15 | 25% |
| 5000+ | £ 0.14 | 30% |
Silicone, natural.
Temperature resistant to +300°C.
Plugging of plain or threaded holes for wide range if finishing processes such as spraying, over painting etc.
Sold subject to minimum pack quantity.