High Temperature Caps
silicone
| Units | Price/unit after discount | Applied Discount |
| 1-249 | £ 3.30 | 0% |
| 250-499 | £ 2.97 | 10% |
| 500-999 | £ 2.81 | 15% |
| 1000-2499 | £ 2.64 | 20% |
| 2500-4999 | £ 2.48 | 25% |
| 5000+ | £ 2.31 | 30% |
Silicone, natural.
Temperature resistant to +300°C.
Plugging of plain or threaded holes for wide range if finishing processes such as spraying, over painting etc.
Sold subject to minimum pack quantity.