High Temperature Caps
silicone
| Units | Price/unit after discount | Applied Discount |
| 1-249 | £ 0.27 | 0% |
| 250-499 | £ 0.24 | 10% |
| 500-999 | £ 0.23 | 15% |
| 1000-2499 | £ 0.22 | 20% |
| 2500-4999 | £ 0.20 | 25% |
| 5000+ | £ 0.19 | 30% |
EPDM, black.
Temperature resistant to +180°C.
To fit on studs, screws or tubes for masking of components during powder coating and other finishing processes.
Sold subject to minimum pack quantity.