Combining the function of torque limiters and a one way clutch, our one way hinges are discreet but incredibly useful components. They allow for retaining a lid or panel in one direction under load, whilst also tolerating free rotation without load in the other direction.
This makes one way hinges ideal for a range of applications where you need to open a lid smoothly or hold it in a position, either as a safety measure or for ease of access.
• High Torque, Minimal Space - Our one way hinges are capable of forces of 0.1 - 1.0N over 13mm and 1.0 - 3.0N over 19mm
• Full 360 Movement - Available in either clockwise or anti-clockwise directions with full rotation depending on which direction you want torque to be generated
• Temperature Resistant - Capable of operating between -5° and 60°C
Purchase Wixroyd One Way Hinges here
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible