Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.

Positioning Clamping Pins for quick clamping and fastening. Available in heat treated steel (tempered and blackened) or precipitation hardened stainless steel.
Easy Locating Unit. It installs and locks in seconds. Heat treated steel. Self-extracting mechanism eliminates the need for prying.
Easy Locating Unit. It installs and locks in seconds. Heat treated steel. Self-extracting mechanism eliminates the need for prying.
Press-fit Expansion Pin made from stainless steel. Provides discrete workholding to allow full tool access on the work surface without external clamping interference.
Get rid of clamps and bolts, replace them with Invert-a-bolt (IVB) fasteners. These unique, flush mounted, captive fasteners eliminate obstructions to machining, reduce vibration in your setup and lower cost.
Think of them as a quick change bolt, with the added benefits of never wasting time to grind a bolt to size, nor stop your machine to change clamps. No more warped components due to clamp being over tightened.
IVBs are always in your fixture and are always consistently the same length. Simply screw the larger housing diameter into the fixture plate and bring the inner diameter or stud up into your component's stock material for a superior holding solution.
In high-speed horizontal applications, IVBs are often incorporated for workholding to reduce the risk of tooling clashes. The tiny foot print and "base up" holding power means the IVB presents little risk to high speed spindles.