Price & Availability | Article | Material | l1 +0.6 | l2 ±1 | d1 -0.02|-0.05 | d2 | d3 | d4 | For clamping plate thickness ±0.05 | h1 | Holding force kN | Stroke s1 max. | A/F1 | A/F2 | Weight g | |||||||||||||||
12090.W0016 | Steel | 25 | 13.6 | 16 | 18.7 | 32 | M 4 | 20 | 10 | 5 | 9 | 30 | 6 | 105 | ||||||||||||||||
£ 121.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 25 l2
±1 13.6 d1
-0.02|-0.05 16 d2 18.7 d3 32 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 5 Stroke s1
max. 9 A/F1 30 A/F2 6 Weight
g 105 | ||||||||||||||||||||||||||||||
12090.W0018 | Steel | 30 | 13.6 | 16 | 18.7 | 32 | M 4 | 25 | 10 | 5 | 9 | 30 | 6 | 115 | ||||||||||||||||
£ 122.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 30 l2
±1 13.6 d1
-0.02|-0.05 16 d2 18.7 d3 32 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 5 Stroke s1
max. 9 A/F1 30 A/F2 6 Weight
g 115 | ||||||||||||||||||||||||||||||
12090.W0020 | Steel | 25 | 13.6 | 20 | 23.6 | 40 | M 4 | 20 | 10 | 6 | 9 | 38 | 6 | 170 | ||||||||||||||||
£ 127.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 25 l2
±1 13.6 d1
-0.02|-0.05 20 d2 23.6 d3 40 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 6 Stroke s1
max. 9 A/F1 38 A/F2 6 Weight
g 170 | ||||||||||||||||||||||||||||||
12090.W0022 | Steel | 30 | 13.6 | 20 | 23.6 | 40 | M 4 | 25 | 10 | 6 | 9 | 38 | 6 | 185 | ||||||||||||||||
£ 130.43 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 30 l2
±1 13.6 d1
-0.02|-0.05 20 d2 23.6 d3 40 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 6 Stroke s1
max. 9 A/F1 38 A/F2 6 Weight
g 185 | ||||||||||||||||||||||||||||||
12090.W0025 | Steel | 25 | 18.6 | 25 | 29.0 | 45 | M 4 | 20 | 10 | 8 | 9 | 43 | 10 | 255 | ||||||||||||||||
£ 150.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 25 l2
±1 18.6 d1
-0.02|-0.05 25 d2 29.0 d3 45 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 8 Stroke s1
max. 9 A/F1 43 A/F2 10 Weight
g 255 | ||||||||||||||||||||||||||||||
12090.W0027 | Steel | 30 | 18.6 | 25 | 29.0 | 45 | M 4 | 25 | 10 | 8 | 9 | 43 | 10 | 275 | ||||||||||||||||
£ 152.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 30 l2
±1 18.6 d1
-0.02|-0.05 25 d2 29.0 d3 45 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 8 Stroke s1
max. 9 A/F1 43 A/F2 10 Weight
g 275 | ||||||||||||||||||||||||||||||
12090.W0030 | Steel | 25 | 18.6 | 30 | 34.6 | 55 | M 4 | 20 | 10 | 10 | 9 | 53 | 10 | 375 | ||||||||||||||||
£ 159.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 25 l2
±1 18.6 d1
-0.02|-0.05 30 d2 34.6 d3 55 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 10 Stroke s1
max. 9 A/F1 53 A/F2 10 Weight
g 375 | ||||||||||||||||||||||||||||||
12090.W0032 | Steel | 30 | 18.6 | 30 | 34.6 | 55 | M 4 | 25 | 10 | 10 | 9 | 53 | 10 | 400 | ||||||||||||||||
£ 163.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1
+0.6 30 l2
±1 18.6 d1
-0.02|-0.05 30 d2 34.6 d3 55 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 10 Stroke s1
max. 9 A/F1 53 A/F2 10 Weight
g 400 | ||||||||||||||||||||||||||||||
12090.W0116 | Stainless Steel | 25 | 13.6 | 16 | 18.7 | 32 | M 4 | 20 | 10 | 5 | 9 | 30 | 6 | 105 | ||||||||||||||||
£ 158.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 25 l2
±1 13.6 d1
-0.02|-0.05 16 d2 18.7 d3 32 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 5 Stroke s1
max. 9 A/F1 30 A/F2 6 Weight
g 105 | ||||||||||||||||||||||||||||||
12090.W0118 | Stainless Steel | 30 | 13.6 | 16 | 18.7 | 32 | M 4 | 25 | 10 | 5 | 9 | 30 | 6 | 115 | ||||||||||||||||
£ 162.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 30 l2
±1 13.6 d1
-0.02|-0.05 16 d2 18.7 d3 32 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 5 Stroke s1
max. 9 A/F1 30 A/F2 6 Weight
g 115 | ||||||||||||||||||||||||||||||
12090.W0120 | Stainless Steel | 25 | 13.6 | 20 | 23.6 | 40 | M 4 | 20 | 10 | 6 | 9 | 38 | 6 | 170 | ||||||||||||||||
£ 172.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 25 l2
±1 13.6 d1
-0.02|-0.05 20 d2 23.6 d3 40 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 6 Stroke s1
max. 9 A/F1 38 A/F2 6 Weight
g 170 | ||||||||||||||||||||||||||||||
12090.W0122 | Stainless Steel | 30 | 13.6 | 20 | 23.6 | 40 | M 4 | 25 | 10 | 6 | 9 | 38 | 6 | 185 | ||||||||||||||||
£ 176.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 30 l2
±1 13.6 d1
-0.02|-0.05 20 d2 23.6 d3 40 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 6 Stroke s1
max. 9 A/F1 38 A/F2 6 Weight
g 185 | ||||||||||||||||||||||||||||||
12090.W0125 | Stainless Steel | 25 | 18.6 | 25 | 29.0 | 45 | M 4 | 20 | 10 | 8 | 9 | 43 | 10 | 255 | ||||||||||||||||
£ 200.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 25 l2
±1 18.6 d1
-0.02|-0.05 25 d2 29.0 d3 45 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 8 Stroke s1
max. 9 A/F1 43 A/F2 10 Weight
g 255 | ||||||||||||||||||||||||||||||
12090.W0127 | Stainless Steel | 30 | 18.6 | 25 | 29.0 | 45 | M 4 | 25 | 10 | 8 | 9 | 43 | 10 | 275 | ||||||||||||||||
£ 206.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 30 l2
±1 18.6 d1
-0.02|-0.05 25 d2 29.0 d3 45 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 8 Stroke s1
max. 9 A/F1 43 A/F2 10 Weight
g 275 | ||||||||||||||||||||||||||||||
12090.W0130 | Stainless Steel | 25 | 18.6 | 30 | 34.6 | 55 | M 4 | 20 | 10 | 10 | 9 | 53 | 10 | 375 | ||||||||||||||||
£ 212.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 25 l2
±1 18.6 d1
-0.02|-0.05 30 d2 34.6 d3 55 d4 M 4 For clamping plate thickness
±0.05 20 h1 10 Holding force
kN 10 Stroke s1
max. 9 A/F1 53 A/F2 10 Weight
g 375 | ||||||||||||||||||||||||||||||
12090.W0132 | Stainless Steel | 30 | 18.6 | 30 | 34.6 | 55 | M 4 | 25 | 10 | 10 | 9 | 53 | 10 | 400 | ||||||||||||||||
£ 219.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1
+0.6 30 l2
±1 18.6 d1
-0.02|-0.05 30 d2 34.6 d3 55 d4 M 4 For clamping plate thickness
±0.05 25 h1 10 Holding force
kN 10 Stroke s1
max. 9 A/F1 53 A/F2 10 Weight
g 400 |
Steel version: heat treated steel, tempered and blackened.
Stainless steel version: precipitation hardened stainless steel (17-4PH, AISI 630).
By tightening the clamping screw, the positioning clamping pin is centered and clamped via the four balls, into the locating bush.
The clamping screw can be operated manually via a removable handle or hex. key.
For removable handle see part no. 12091.
The positioning clamping pin allows fast clamping, fastening, adjusting, changing and securing of workpieces, plates, fixture systems etc.