XYZ Xpansion Pins
press-fit
Price & Availability | Article | Size | Clamping force N | d1 | d2 | d3 | d4 | d5 | d6 | d7 | h1 | h2 | h3 | h4 | h5 | h6 | Lifting force N | α | Weight g | ||||||||||||||||||
12085.W0206 | 6 | 350 | 32 | 16 | 5.5 | 16 | 33 | 25.5 | M 3x0,5 | 22 | 27 | 7.5 | 12.0 | 8 | 4 | 30 | 120° | 96 | |||||||||||||||||||
£ 240.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 Clamping force
N 350 d1 32 d2 16 d3 5.5 d4 16 d5 33 d6 25.5 d7 M 3x0,5 h1 22 h2 27 h3 7.5 h4 12.0 h5 8 h6 4 Lifting force
N 30 α 120° Weight
g 96 | |||||||||||||||||||||||||||||||||||||
12085.W0208 | 8 | 600 | 40 | 25 | 8.0 | 25 | 41 | 34.0 | - | 26 | 32 | 9.5 | 15.5 | 10 | 6 | 100 | 130° | 211 | |||||||||||||||||||
£ 256.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 Clamping force
N 600 d1 40 d2 25 d3 8.0 d4 25 d5 41 d6 34.0 d7 - h1 26 h2 32 h3 9.5 h4 15.5 h5 10 h6 6 Lifting force
N 100 α 130° Weight
g 211 |
Body/shank: steel (AISI 4140, 42CrMo4), black oxide finish.
Tapered pin: steel (AISI 4140, 42CrMo4), nitrocarburised.
Knob: stainless steel (AISI 304, 1.4308).
Pin: stainless steel (AISI 303, 1.4305).
The lifting force is the power of the inner spring of the body to push up the moveable tapered pin.
Flex locator bushing: for .W0206, see part no. 12085.W0506. For .W0208, see part no. 12085.W0508.