XYZ Xpansion Pins
press-fit
Price & Availability | Article | Material | l1 | l2 | l3 | d1 tol. F6 | d2 ±0.01 | d3 | d4 | d5 +1 | d6 tol. H7 | t1 ±0.025 | t2 min. | Weight g | |||||||||||||||
12093.W0762 | Steel | 5.3 | 6.9 | 12.1 | 16 | 22 | 20 | 28.6 | 31 | 22 | 7.3 | 22 | 25 | ||||||||||||||||
£ 22.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 6.9 l3 12.1 d1
tol. F6 16 d2
±0.01 22 d3 20 d4 28.6 d5
+1 31 d6
tol. H7 22 t1
±0.025 7.3 t2
min. 22 Weight
g 25 | |||||||||||||||||||||||||||||
12093.W0764 | Steel | 5.3 | 8.4 | 17.1 | 20 | 28 | 25 | 32.2 | 34 | 28 | 8.8 | 22 | 40 | ||||||||||||||||
£ 27.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 8.4 l3 17.1 d1
tol. F6 20 d2
±0.01 28 d3 25 d4 32.2 d5
+1 34 d6
tol. H7 28 t1
±0.025 8.8 t2
min. 22 Weight
g 40 | |||||||||||||||||||||||||||||
12093.W0766 | Steel | 5.3 | 10.2 | 21.0 | 25 | 35 | 31 | 40.2 | 42 | 35 | 10.6 | 28 | 80 | ||||||||||||||||
£ 34.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 10.2 l3 21.0 d1
tol. F6 25 d2
±0.01 35 d3 31 d4 40.2 d5
+1 42 d6
tol. H7 35 t1
±0.025 10.6 t2
min. 28 Weight
g 80 | |||||||||||||||||||||||||||||
12093.W0768 | Steel | 5.3 | 10.6 | 21.8 | 30 | 42 | 37 | 48.2 | 50 | 42 | 11.0 | 28 | 115 | ||||||||||||||||
£ 41.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 10.6 l3 21.8 d1
tol. F6 30 d2
±0.01 42 d3 37 d4 48.2 d5
+1 50 d6
tol. H7 42 t1
±0.025 11.0 t2
min. 28 Weight
g 115 | |||||||||||||||||||||||||||||
12093.W0862 | Stainless Steel | 5.3 | 6.9 | 12.1 | 16 | 22 | 20 | 28.6 | 31 | 22 | 7.3 | 22 | 25 | ||||||||||||||||
£ 44.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 6.9 l3 12.1 d1
tol. F6 16 d2
±0.01 22 d3 20 d4 28.6 d5
+1 31 d6
tol. H7 22 t1
±0.025 7.3 t2
min. 22 Weight
g 25 | |||||||||||||||||||||||||||||
12093.W0864 | Stainless Steel | 5.3 | 8.4 | 17.1 | 20 | 28 | 25 | 32.2 | 34 | 28 | 8.8 | 22 | 40 | ||||||||||||||||
£ 50.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 8.4 l3 17.1 d1
tol. F6 20 d2
±0.01 28 d3 25 d4 32.2 d5
+1 34 d6
tol. H7 28 t1
±0.025 8.8 t2
min. 22 Weight
g 40 | |||||||||||||||||||||||||||||
12093.W0866 | Stainless Steel | 5.3 | 10.2 | 21.0 | 25 | 35 | 31 | 40.2 | 42 | 35 | 11.0 | 28 | 80 | ||||||||||||||||
£ 60.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 10.2 l3 21.0 d1
tol. F6 25 d2
±0.01 35 d3 31 d4 40.2 d5
+1 42 d6
tol. H7 35 t1
±0.025 11.0 t2
min. 28 Weight
g 80 | |||||||||||||||||||||||||||||
12093.W0868 | Stainless Steel | 5.3 | 10.6 | 21.8 | 30 | 42 | 37 | 48.2 | 50 | 42 | 11.0 | 28 | 115 | ||||||||||||||||
£ 71.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 10.6 l3 21.8 d1
tol. F6 30 d2
±0.01 42 d3 37 d4 48.2 d5
+1 50 d6
tol. H7 42 t1
±0.025 11.0 t2
min. 28 Weight
g 115 |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: hardened stainless steel (AISI 440B, 1.4112).
The press fit locating bush for positioning clamping pins are inserted in the machine table or the base plate with light pressure.