XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1-4 | £ 60.99 | 0% |
5-9 | £ 57.94 | 5% |
10-19 | £ 54.89 | 10% |
20+ | £ 51.84 | 15% |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: hardened stainless steel (AISI 440B, 1.4112).
The press fit locating bush for positioning clamping pins are inserted in the machine table or the base plate with light pressure.