XYZ Xpansion Pins
press-fit
Price & Availability | Article | Tapered pin | Size | Clamping force N | l1 | l2 | Dp | d1 | d2 tol. G6 | d3 | d4 | h1 | h2 | h3 | h4 | Lifting force N | Weight g | ||||||||||||||||||
12085.W0008 | With | 8 | 600 | 40 | 8 | 34 | 40 | 25 | 8 | M 3x0,5 | 26 | 45 | 9.5 | 15.5 | 100 | 220 | |||||||||||||||||||
£ 225.40 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tapered pin With Size 8 Clamping force
N 600 l1 40 l2 8 Dp 34 d1 40 d2
tol. G6 25 d3 8 d4 M 3x0,5 h1 26 h2 45 h3 9.5 h4 15.5 Lifting force
N 100 Weight
g 220 | |||||||||||||||||||||||||||||||||||
12085.W0108 | Without | 8 | 700 | 40 | 8 | 34 | 40 | 25 | 8 | M 3x0,5 | 26 | 45 | 9.5 | 15.5 | - | 215 | |||||||||||||||||||
£ 192.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Tapered pin Without Size 8 Clamping force
N 700 l1 40 l2 8 Dp 34 d1 40 d2
tol. G6 25 d3 8 d4 M 3x0,5 h1 26 h2 45 h3 9.5 h4 15.5 Lifting force
N - Weight
g 215 |
Body/shank: steel (SCM440), black oxide finish.
Tapered pin: steel (SCM440), nitrocarburised.
Handle: die-cast zinc (ZDC1), silver-grey painted.
Pin: stainless steel (AISI 303, 1.4305).
The lifting force is the power of the inner spring of the body to push up the moveable tapered pin.