XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1-9 | £ 225.40 | 0% |
10-19 | £ 202.86 | 10% |
20-49 | £ 191.59 | 15% |
50-99 | £ 180.32 | 20% |
100+ | £ 157.78 | 30% |
Body/shank: steel (SCM440), black oxide finish.
Tapered pin: steel (SCM440), nitrocarburised.
Handle: die-cast zinc (ZDC1), silver-grey painted.
Pin: stainless steel (AISI 303, 1.4305).
The lifting force is the power of the inner spring of the body to push up the moveable tapered pin.