XYZ Xpansion Pins
press-fit
Price & Availability | Article | Size | d1 | d2 | d3 | d4 | d5 | d6 | d7 | h1 | h2 | h3 | h4 | h5 | Weight g | ||||||||||||||||||
12085.W0506 | 6 | 28 | 12.5 | 21.5 | 13.5 | 28 | 3.4 | M 3x0,5 | 5.5 | 8 | 2 | 15 | 6 | 20 | |||||||||||||||||||
£ 57.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 d1 28 d2 12.5 d3 21.5 d4 13.5 d5 28 d6 3.4 d7 M 3x0,5 h1 5.5 h2 8 h3 2 h4 15 h5 6 Weight
g 20 | |||||||||||||||||||||||||||||||||
12085.W0508 | 8 | 32 | 17 | 25.5 | 18.0 | 32 | 3.4 | M 3x0,5 | 6.5 | 10 | 3 | 18 | 7 | 32 | |||||||||||||||||||
£ 58.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 d1 32 d2 17 d3 25.5 d4 18.0 d5 32 d6 3.4 d7 M 3x0,5 h1 6.5 h2 10 h3 3 h4 18 h5 7 Weight
g 32 |
Stainless steel (AISI 304, 1.4301).
Clamping plates for spiral cam clamp, part no. 12108. Use plates to avoid any deformation to workpiece during clamping.