XYZ Xpansion Pins
press-fit
Price & Availability | Article | d1 +0.010|-0.000 mm | d2 inch | d3 inch | d4 UNF-2B | d5 +0.0004|-0.0000 inch | h1 min. inch | h2 +0.010|-0.005 inch | ||||||||||||||||||
12097.W2131 | 13 | 1/4-20 | 0.9500 | 3/4-16 | 0.9504 | 3/4 | ,300 | |||||||||||||||||||
£ 135.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 13 d2
inch 1/4-20 d3
inch 0.9500 d4
UNF-2B 3/4-16 d5
+0.0004|-0.0000
inch 0.9504 h1
min.
inch 3/4 h2
+0.010|-0.005
inch ,300 | ||||||||||||||||||||||||||
12097.W2161 | 16 | 5/16-18 | 1.0625 | 7/8-14 | 1.0629 | 3/4 | ,300 | |||||||||||||||||||
£ 135.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 16 d2
inch 5/16-18 d3
inch 1.0625 d4
UNF-2B 7/8-14 d5
+0.0004|-0.0000
inch 1.0629 h1
min.
inch 3/4 h2
+0.010|-0.005
inch ,300 | ||||||||||||||||||||||||||
12097.W2201 | 20 | 3/8-16 | 1.2750 | 1-12 | 1.2754 | 1 | ,390 | |||||||||||||||||||
£ 130.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 20 d2
inch 3/8-16 d3
inch 1.2750 d4
UNF-2B 1-12 d5
+0.0004|-0.0000
inch 1.2754 h1
min.
inch 1 h2
+0.010|-0.005
inch ,390 | ||||||||||||||||||||||||||
12097.W2251 | 25 | 1/2-13 | 1.5000 | 1-1/4-12 | 1.5004 | 1 | ,390 | |||||||||||||||||||
£ 150.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 25 d2
inch 1/2-13 d3
inch 1.5000 d4
UNF-2B 1-1/4-12 d5
+0.0004|-0.0000
inch 1.5004 h1
min.
inch 1 h2
+0.010|-0.005
inch ,390 | ||||||||||||||||||||||||||
12097.W2301 | 30 | 5/8-11 | 1.8125 | 1-1/2-12 | 1.8129 | 1-1/4 | ,505 | |||||||||||||||||||
£ 183.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 30 d2
inch 5/8-11 d3
inch 1.8125 d4
UNF-2B 1-1/2-12 d5
+0.0004|-0.0000
inch 1.8129 h1
min.
inch 1-1/4 h2
+0.010|-0.005
inch ,505 | ||||||||||||||||||||||||||
12097.W2351 | 35 | 3/4-10 | 2.1250 | 1-1/2-12 | 2.1254 | 1-5/16 | ,630 | |||||||||||||||||||
£ 193.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 35 d2
inch 3/4-10 d3
inch 2.1250 d4
UNF-2B 1-1/2-12 d5
+0.0004|-0.0000
inch 2.1254 h1
min.
inch 1-5/16 h2
+0.010|-0.005
inch ,630 | ||||||||||||||||||||||||||
12097.W2501 | 50 | 1-8 | 2.7500 | 2-12 | 2.7504 | 1-3/4 | ,765 | |||||||||||||||||||
£ 279.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
+0.010|-0.000
mm 50 d2
inch 1-8 d3
inch 2.7500 d4
UNF-2B 2-12 d5
+0.0004|-0.0000
inch 2.7504 h1
min.
inch 1-3/4 h2
+0.010|-0.005
inch ,765 |
Heat-treated steel alloy with black oxide finish. High tensile strength (180 000 PSI or 1241 MPa) and hardness (50-52 HRc).
Precision machined to ±,0002" tol. Repeatability of ,0004" or better.
Compact face mount design optimises subplate space, is easier to install, stronger and less expensive than standard face mount receivers.