XYZ Xpansion Pins
press-fit
Price & Availability | Article | For pin dia. | l1 | l2 | l3 | d1 | d2 | d3 | A/F1 | A/F2 | Weight g | |||||||||||||||
12091.W0900 | 16/20 | 20 | 15 | 16 | 60 | 15 | M 4 | 6 | 3 | 45 | ||||||||||||||||
£ 13.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin dia. 16/20 l1 20 l2 15 l3 16 d1 60 d2 15 d3 M 4 A/F1 6 A/F2 3 Weight
g 45 | ||||||||||||||||||||||||||
12091.W0902 | 25/30 | 25 | 20 | 20 | 80 | 15 | M 4 | 10 | 3 | 80 | ||||||||||||||||
£ 16.89 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For pin dia. 25/30 l1 25 l2 20 l3 20 d1 80 d2 15 d3 M 4 A/F1 10 A/F2 3 Weight
g 80 |
Stainless steel.
The handle enables easy and fast operation of the positioning clamping pin. The handle is tightened to the positioning clamping pin with the M4 screw included in the delivery.