XYZ Xpansion Pins
press-fit
Price & Availability | Article | Material | l1 | l2 | l3 ≈ | d1 tol. F6 | d2 +0.01 | d3 | d4 | d5 | d6 | d7 | d8 tol. H7 | d9 | d10 +1 | d11 | t1 ±0.02 | t2 | t3 | Weight g | |||||||||||||||
12094.W0782 | Steel | 5.3 | 11.6 | 7.0 | 16 | 37 | 20 | 36.5 | 4.5 | 8 | 29 | 37 | M 4 | 20 | 38.5 | 11.9 | 22 | 12 | 70 | ||||||||||||||||
£ 51.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 11.6 l3
≈ 7.0 d1
tol. F6 16 d2
+0.01 37 d3 20 d4 36.5 d5 4.5 d6 8 d7 29 d8
tol. H7 37 d9 M 4 d10
+1 20 d11 38.5 t1
±0.02 11.9 t2 22 t3 12 Weight
g 70 | |||||||||||||||||||||||||||||||||||
12094.W0784 | Steel | 5.3 | 15.8 | 10.0 | 20 | 45 | 25 | 44.5 | 5.5 | 10 | 35 | 45 | M 5 | 25 | 46.5 | 16.2 | 22 | 12 | 130 | ||||||||||||||||
£ 55.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 15.8 l3
≈ 10.0 d1
tol. F6 20 d2
+0.01 45 d3 25 d4 44.5 d5 5.5 d6 10 d7 35 d8
tol. H7 45 d9 M 5 d10
+1 25 d11 46.5 t1
±0.02 16.2 t2 22 t3 12 Weight
g 130 | |||||||||||||||||||||||||||||||||||
12094.W0786 | Steel | 5.3 | 19.9 | 13.5 | 25 | 55 | 31 | 54.5 | 6.6 | 11 | 42 | 55 | M 6 | 31 | 56.5 | 20.3 | 28 | 14 | 245 | ||||||||||||||||
£ 64.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 19.9 l3
≈ 13.5 d1
tol. F6 25 d2
+0.01 55 d3 31 d4 54.5 d5 6.6 d6 11 d7 42 d8
tol. H7 55 d9 M 6 d10
+1 31 d11 56.5 t1
±0.02 20.3 t2 28 t3 14 Weight
g 245 | |||||||||||||||||||||||||||||||||||
12094.W0788 | Steel | 5.3 | 21.8 | 15.0 | 30 | 60 | 37 | 59.5 | 6.6 | 11 | 48 | 60 | M 6 | 37 | 61.5 | 22.2 | 28 | 14 | 195 | ||||||||||||||||
£ 68.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel l1 5.3 l2 21.8 l3
≈ 15.0 d1
tol. F6 30 d2
+0.01 60 d3 37 d4 59.5 d5 6.6 d6 11 d7 48 d8
tol. H7 60 d9 M 6 d10
+1 37 d11 61.5 t1
±0.02 22.2 t2 28 t3 14 Weight
g 195 | |||||||||||||||||||||||||||||||||||
12094.W0882 | Stainless Steel | 5.3 | 11.6 | 7.0 | 16 | 37 | 20 | 36.5 | 4.5 | 8 | 29 | 37 | M 4 | 20 | 38.5 | 11.9 | 22 | 12 | 70 | ||||||||||||||||
£ 89.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 11.6 l3
≈ 7.0 d1
tol. F6 16 d2
+0.01 37 d3 20 d4 36.5 d5 4.5 d6 8 d7 29 d8
tol. H7 37 d9 M 4 d10
+1 20 d11 38.5 t1
±0.02 11.9 t2 22 t3 12 Weight
g 70 | |||||||||||||||||||||||||||||||||||
12094.W0884 | Stainless Steel | 5.3 | 15.8 | 10.0 | 20 | 45 | 25 | 44.5 | 5.5 | 10 | 35 | 45 | M 5 | 25 | 46.5 | 16.2 | 22 | 12 | 130 | ||||||||||||||||
£ 93.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 15.8 l3
≈ 10.0 d1
tol. F6 20 d2
+0.01 45 d3 25 d4 44.5 d5 5.5 d6 10 d7 35 d8
tol. H7 45 d9 M 5 d10
+1 25 d11 46.5 t1
±0.02 16.2 t2 22 t3 12 Weight
g 130 | |||||||||||||||||||||||||||||||||||
12094.W0886 | Stainless Steel | 5.3 | 19.9 | 13.5 | 25 | 55 | 31 | 54.5 | 6.6 | 11 | 42 | 55 | M 6 | 31 | 56.5 | 20.3 | 28 | 14 | 245 | ||||||||||||||||
£ 100.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 19.9 l3
≈ 13.5 d1
tol. F6 25 d2
+0.01 55 d3 31 d4 54.5 d5 6.6 d6 11 d7 42 d8
tol. H7 55 d9 M 6 d10
+1 31 d11 56.5 t1
±0.02 20.3 t2 28 t3 14 Weight
g 245 | |||||||||||||||||||||||||||||||||||
12094.W0888 | Stainless Steel | 5.3 | 21.8 | 15.0 | 30 | 60 | 37 | 59.5 | 6.6 | 11 | 48 | 60 | M 6 | 37 | 61.5 | 22.2 | 28 | 14 | 195 | ||||||||||||||||
£ 106.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 7 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless Steel l1 5.3 l2 21.8 l3
≈ 15.0 d1
tol. F6 30 d2
+0.01 60 d3 37 d4 59.5 d5 6.6 d6 11 d7 48 d8
tol. H7 60 d9 M 6 d10
+1 37 d11 61.5 t1
±0.02 22.2 t2 28 t3 14 Weight
g 195 |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: precipitation-hardened stainless steel (17-4 PH, AISI 630, 1.4542).
The screw fit locating bushings for positioning clamping pins are inserted in the machine table or in the base plate and are screwed on.
Supplied with mounting screws.