XYZ Xpansion Pins
press-fit
Units | Price/unit after discount | Applied Discount |
1-4 | £ 93.68 | 0% |
5-9 | £ 89.00 | 5% |
10-19 | £ 84.31 | 10% |
20+ | £ 79.63 | 15% |
Steel version: steel, heat treated, temepered and blackened.
Stainless steel version: precipitation-hardened stainless steel (17-4 PH, AISI 630, 1.4542).
The screw fit locating bushings for positioning clamping pins are inserted in the machine table or in the base plate and are screwed on.
Supplied with mounting screws.