Price & Availability | Article | Type | l1 | d1 | d2 +0.00|-0.025 | d2 min.* | d3 | h1 | h2 | h3 | h4 | Weight g | ||||||||||||||||||
12059.W0050 | Pin | - | M12x1,75 | 12 | 10.5 | - | 40 | 15 | 12 | 13 | 34 | |||||||||||||||||||
£ 113.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pin l1 - d1 M12x1,75 d2
+0.00|-0.025 12 d2
min.* 10.5 d3 - h1 40 h2 15 h3 12 h4 13 Weight
g 34 | ||||||||||||||||||||||||||||||
12059.W0060 | Pin | - | M16x2,00 | 16 | 12.0 | - | 45 | 16 | 16 | 13 | 59 | |||||||||||||||||||
£ 114.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Pin l1 - d1 M16x2,00 d2
+0.00|-0.025 16 d2
min.* 12.0 d3 - h1 45 h2 16 h3 16 h4 13 Weight
g 59 | ||||||||||||||||||||||||||||||
12059.W5010 | Tapered Screw | 30 | - | - | - | M 6x1,00 | - | - | - | - | 9.1 | |||||||||||||||||||
£ 7.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Screw l1 30 d1 - d2
+0.00|-0.025 - d2
min.* - d3 M 6x1,00 h1 - h2 - h3 - h4 - Weight
g 9.1 | ||||||||||||||||||||||||||||||
12059.W5020 | Tapered Screw | 30 | - | - | - | M 8x1,25 | - | - | - | - | 14 | |||||||||||||||||||
£ 8.86 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Tapered Screw l1 30 d1 - d2
+0.00|-0.025 - d2
min.* - d3 M 8x1,25 h1 - h2 - h3 - h4 - Weight
g 14 |
Stainless steel (17-4PH, AISI 630) or steel (12L14). Pin and screw supplied together. Replacement pins can be ordered separately, see parts 12059.W5010-12059.W5020. Supplied as one pin and one tapered screw.
XYZ Xpansion pins provide a cost-effective workholding solution for tombstones, grid and fixture plates, enabling full tool access to the work surface with no external clamping interference.
Unique design provides accurate location and repeatability with high holding forces to secure parts on an internal diameter.
Threaded XYZ Xpansion pins are installed via a drilled and reamed hole for precise location, or set in a hardened drill bush for additional fixture strenth and wear resistance. d2 tolerance +.00/-.025.
Designed for applications requiring quick set-up on secondary operation, water jetting or even non machining applications where discrete location and claming of parts is required.
Clamping of component achieved via tightening of tapered screw to expand the XYZ pin collet; expansion of 0,7mm is possible.
The top of the pin has been slightly tapered to maximise line contact in the mouting bore and to proved adequate clearance during loading and unloading of workpieces.
If installation pin in a precision bore, drill and ream the hole over the nominal diameter d2 by minimum +0,003 to +0,013 mm.
If recessing pin into a fixture at a depth below the collet slits, be sure to provide sufficient clearance to allow for expansion of clamp (approx. 0,7mm).
d2 min.* is the minimum diameter to which the pin can be machined down.
The tapered screws listed on the data table are for replacement purposes.