Units | Price/unit after discount | Applied Discount |
1-4 | £ 114.62 | 0% |
5-9 | £ 108.89 | 5% |
10-19 | £ 103.16 | 10% |
20-49 | £ 97.43 | 15% |
50+ | £ 85.97 | 25% |
Stainless steel (17-4PH, AISI 630) or steel (12L14). Pin and screw supplied together. Replacement pins can be ordered separately, see parts 12059.W5010-12059.W5020. Supplied as one pin and one tapered screw.
XYZ Xpansion pins provide a cost-effective workholding solution for tombstones, grid and fixture plates, enabling full tool access to the work surface with no external clamping interference.
Unique design provides accurate location and repeatability with high holding forces to secure parts on an internal diameter.
Threaded XYZ Xpansion pins are installed via a drilled and reamed hole for precise location, or set in a hardened drill bush for additional fixture strenth and wear resistance. d2 tolerance +.00/-.025.
Designed for applications requiring quick set-up on secondary operation, water jetting or even non machining applications where discrete location and claming of parts is required.
Clamping of component achieved via tightening of tapered screw to expand the XYZ pin collet; expansion of 0,7mm is possible.
The top of the pin has been slightly tapered to maximise line contact in the mouting bore and to proved adequate clearance during loading and unloading of workpieces.
If installation pin in a precision bore, drill and ream the hole over the nominal diameter d2 by minimum +0,003 to +0,013 mm.
If recessing pin into a fixture at a depth below the collet slits, be sure to provide sufficient clearance to allow for expansion of clamp (approx. 0,7mm).
d2 min.* is the minimum diameter to which the pin can be machined down.
The tapered screws listed on the data table are for replacement purposes.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com