Clamping Module - Single
flanged
Price & Availability | Article | h1 | h2 | h3 | Suitable for clamping base 12055 | Size | d1 | d2 | d3 | d4 | d5 | Weight g | ||||||||||||||||||
12055.W1065 | 38 | 8 | 13 | 4.5 | 65 | 80 | 28 | 63 | 42 | M 6x1,00 | 910 | |||||||||||||||||||
£ 207.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 38 h2 8 h3 13 Suitable for clamping base 12055 4.5 Size 65 d1 80 d2 28 d3 63 d4 42 d5 M 6x1,00 Weight
g 910 | ||||||||||||||||||||||||||||||
12055.W1090 | 43 | 8 | 15 | 7.0 | 90 | 100 | 42 | 80 | 60 | M 8x1,25 | 1600 | |||||||||||||||||||
£ 258.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 43 h2 8 h3 15 Suitable for clamping base 12055 7.0 Size 90 d1 100 d2 42 d3 80 d4 60 d5 M 8x1,25 Weight
g 1600 |
Steel, hardened and blackened.
Adaptor to enable mounting of flexible form holding clamp (part no. 12055) to a lathe.