Price & Availability | Article | h1 | h2 | h3 | l1 ±0.1 | d1 min. | d1 max. | d2 | d3 | d4 | d5 +0.3 | d6 tol. H7 | d7 ±0.1 | d8 | |||||||||||||||
12062.W0214 | 14.2 | 9.8 | 8.6 | 4.5 | 14.5 | 18.5 | 12 | M 6 | M 3 | 2.0 | 12 | 4.5 | 2.0 | ||||||||||||||||
£ 458.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 14.2 h2 9.8 h3 8.6 l1
±0.1 4.5 d1
min. 14.5 d1
max. 18.5 d2 12 d3 M 6 d4 M 3 d5
+0.3 2.0 d6
tol. H7 12 d7
±0.1 4.5 d8 2.0 | |||||||||||||||||||||||||||||
12062.W0218 | 16.6 | 11.5 | 10.4 | 5.5 | 18.5 | 22.5 | 15 | M 8 | M 4 | 2.5 | 15 | 5.5 | 2.5 | ||||||||||||||||
£ 503.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 16.6 h2 11.5 h3 10.4 l1
±0.1 5.5 d1
min. 18.5 d1
max. 22.5 d2 15 d3 M 8 d4 M 4 d5
+0.3 2.5 d6
tol. H7 15 d7
±0.1 5.5 d8 2.5 | |||||||||||||||||||||||||||||
12062.W0222 | 19.7 | 14.1 | 13.0 | 7.0 | 22.5 | 26.5 | 20 | M10 | M 5 | 3.0 | 20 | 7.0 | 3.0 | ||||||||||||||||
£ 555.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 19.7 h2 14.1 h3 13.0 l1
±0.1 7.0 d1
min. 22.5 d1
max. 26.5 d2 20 d3 M10 d4 M 5 d5
+0.3 3.0 d6
tol. H7 20 d7
±0.1 7.0 d8 3.0 | |||||||||||||||||||||||||||||
12062.W0226 | 19.9 | 14.2 | 13.0 | 7.0 | 26.5 | 30.5 | 20 | M10 | M 5 | 3.0 | 20 | 7.0 | 3.0 | ||||||||||||||||
£ 600.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 19.9 h2 14.2 h3 13.0 l1
±0.1 7.0 d1
min. 26.5 d1
max. 30.5 d2 20 d3 M10 d4 M 5 d5
+0.3 3.0 d6
tol. H7 20 d7
±0.1 7.0 d8 3.0 | |||||||||||||||||||||||||||||
12062.W0230 | 23.2 | 14.0 | 11.7 | 9.0 | 30.5 | 38.5 | 25 | M12 | M 6 | 4.0 | 25 | 9.0 | 4.0 | ||||||||||||||||
£ 651.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 23.2 h2 14.0 h3 11.7 l1
±0.1 9.0 d1
min. 30.5 d1
max. 38.5 d2 25 d3 M12 d4 M 6 d5
+0.3 4.0 d6
tol. H7 25 d7
±0.1 9.0 d8 4.0 | |||||||||||||||||||||||||||||
12062.W0238 | 27.2 | 18.0 | 15.5 | 11.0 | 38.5 | 46.5 | 30 | M12 | M 6 | 4.0 | 30 | 11.0 | 4.0 | ||||||||||||||||
£ 706.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 27.2 h2 18.0 h3 15.5 l1
±0.1 11.0 d1
min. 38.5 d1
max. 46.5 d2 30 d3 M12 d4 M 6 d5
+0.3 4.0 d6
tol. H7 30 d7
±0.1 11.0 d8 4.0 | |||||||||||||||||||||||||||||
12062.W0246 | 27.2 | 18.0 | 15.7 | 11.0 | 46.5 | 54.5 | 30 | M12 | M 6 | 4.0 | 30 | 11.0 | 4.0 | ||||||||||||||||
£ 903.20 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 27.2 h2 18.0 h3 15.7 l1
±0.1 11.0 d1
min. 46.5 d1
max. 54.5 d2 30 d3 M12 d4 M 6 d5
+0.3 4.0 d6
tol. H7 30 d7
±0.1 11.0 d8 4.0 | |||||||||||||||||||||||||||||
12062.W0254 | 40.7 | 23.7 | 19.1 | 15.0 | 54.5 | 70.5 | 45 | M14x1,5 | M 8 | 5.0 | 45 | 15.0 | 5.0 | ||||||||||||||||
£ 950.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40.7 h2 23.7 h3 19.1 l1
±0.1 15.0 d1
min. 54.5 d1
max. 70.5 d2 45 d3 M14x1,5 d4 M 8 d5
+0.3 5.0 d6
tol. H7 45 d7
±0.1 15.0 d8 5.0 | |||||||||||||||||||||||||||||
12062.W0270 | 46.0 | 28.1 | 23.5 | 17.0 | 70.5 | 86.5 | 60 | M16x1,5 | M 8 | 5.0 | 60 | 17.0 | 5.0 | ||||||||||||||||
£ 1,010.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 46.0 h2 28.1 h3 23.5 l1
±0.1 17.0 d1
min. 70.5 d1
max. 86.5 d2 60 d3 M16x1,5 d4 M 8 d5
+0.3 5.0 d6
tol. H7 60 d7
±0.1 17.0 d8 5.0 | |||||||||||||||||||||||||||||
12062.W0286 | 51.1 | 30.1 | 25.5 | 25.0 | 86.5 | 102.5 | 60 | M16x1,5 | M10 | 5.0 | 60 | 25.0 | 5.0 | ||||||||||||||||
£ 1,106.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 51.1 h2 30.1 h3 25.5 l1
±0.1 25.0 d1
min. 86.5 d1
max. 102.5 d2 60 d3 M16x1,5 d4 M10 d5
+0.3 5.0 d6
tol. H7 60 d7
±0.1 25.0 d8 5.0 |
Price & Availability | Article | Weight g | d9 | d10 +0.5 | h4 -2 | h5 | h6 +1 | h7 ≈ | h8 +1 | h9 +0.5 | n1 | Stroke s1 | A/F1 | A/F2 | A/F3 | Clamping force max. kN | Torque to max. Nm | |||||||||||||||
12062.W0214 | 21 | M 6 | 6 | 17.0 | 5.5 | 14.1 | 12 | 2.5 | 5.5 | 3 | 2.3 | 6 | 3 | 10 | 3.5 | 2 | ||||||||||||||||
£ 458.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 21 d9 M 6 d10
+0.5 6 h4
-2 17.0 h5 5.5 h6
+1 14.1 h7
≈ 12 h8
+1 2.5 h9
+0.5 5.5 n1 3 Stroke s1 2.3 A/F1 6 A/F2 3 A/F3 10 Clamping force
max.
kN 3.5 Torque to
max.
Nm 2 | ||||||||||||||||||||||||||||||||
12062.W0218 | 46 | M 8 | 8 | 20.5 | 7.5 | 18.2 | 14 | 3.5 | 7.5 | 3 | 2.3 | 7 | 5 | 13 | 4.0 | 5 | ||||||||||||||||
£ 503.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 46 d9 M 8 d10
+0.5 8 h4
-2 20.5 h5 7.5 h6
+1 18.2 h7
≈ 14 h8
+1 3.5 h9
+0.5 7.5 n1 3 Stroke s1 2.3 A/F1 7 A/F2 5 A/F3 13 Clamping force
max.
kN 4.0 Torque to
max.
Nm 5 | ||||||||||||||||||||||||||||||||
12062.W0222 | 78 | M10 | 10 | 24.4 | 6.0 | 17.4 | 15 | 3.5 | 6.0 | 3 | 2.3 | 8 | 6 | 16 | 4.5 | 10 | ||||||||||||||||
£ 555.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 78 d9 M10 d10
+0.5 10 h4
-2 24.4 h5 6.0 h6
+1 17.4 h7
≈ 15 h8
+1 3.5 h9
+0.5 6.0 n1 3 Stroke s1 2.3 A/F1 8 A/F2 6 A/F3 16 Clamping force
max.
kN 4.5 Torque to
max.
Nm 10 | ||||||||||||||||||||||||||||||||
12062.W0226 | 96 | M10 | 10 | 24.6 | 6.0 | 17.4 | 15 | 3.5 | 6.0 | 3 | 2.3 | 8 | 6 | 16 | 4.5 | 10 | ||||||||||||||||
£ 600.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 96 d9 M10 d10
+0.5 10 h4
-2 24.6 h5 6.0 h6
+1 17.4 h7
≈ 15 h8
+1 3.5 h9
+0.5 6.0 n1 3 Stroke s1 2.3 A/F1 8 A/F2 6 A/F3 16 Clamping force
max.
kN 4.5 Torque to
max.
Nm 10 | ||||||||||||||||||||||||||||||||
12062.W0230 | 143 | M12 | 12 | 28.8 | 7.0 | 21.9 | 20 | 3.5 | 7.0 | 3 | 4.6 | 10 | 6 | 18 | 4.5 | 17 | ||||||||||||||||
£ 651.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 143 d9 M12 d10
+0.5 12 h4
-2 28.8 h5 7.0 h6
+1 21.9 h7
≈ 20 h8
+1 3.5 h9
+0.5 7.0 n1 3 Stroke s1 4.6 A/F1 10 A/F2 6 A/F3 18 Clamping force
max.
kN 4.5 Torque to
max.
Nm 17 | ||||||||||||||||||||||||||||||||
12062.W0238 | 250 | M12 | 12 | 33.1 | 7.5 | 22.5 | 20 | 4.5 | 7.5 | 6 | 4.6 | 10 | 8 | 18 | 6.5 | 17 | ||||||||||||||||
£ 706.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 250 d9 M12 d10
+0.5 12 h4
-2 33.1 h5 7.5 h6
+1 22.5 h7
≈ 20 h8
+1 4.5 h9
+0.5 7.5 n1 6 Stroke s1 4.6 A/F1 10 A/F2 8 A/F3 18 Clamping force
max.
kN 6.5 Torque to
max.
Nm 17 | ||||||||||||||||||||||||||||||||
12062.W0246 | 340 | M12 | 12 | 33.1 | 7.5 | 22.5 | 20 | 6.5 | 7.5 | 6 | 4.6 | 10 | 8 | 18 | 6.5 | 17 | ||||||||||||||||
£ 903.20 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 340 d9 M12 d10
+0.5 12 h4
-2 33.1 h5 7.5 h6
+1 22.5 h7
≈ 20 h8
+1 6.5 h9
+0.5 7.5 n1 6 Stroke s1 4.6 A/F1 10 A/F2 8 A/F3 18 Clamping force
max.
kN 6.5 Torque to
max.
Nm 17 | ||||||||||||||||||||||||||||||||
12062.W0254 | 680 | M14x1,5 | 14 | 50.0 | 9.0 | 24.9 | 32 | 6.5 | 9.0 | 6 | 9.2 | 13 | 10 | 21 | 8.0 | 43 | ||||||||||||||||
£ 950.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 680 d9 M14x1,5 d10
+0.5 14 h4
-2 50.0 h5 9.0 h6
+1 24.9 h7
≈ 32 h8
+1 6.5 h9
+0.5 9.0 n1 6 Stroke s1 9.2 A/F1 13 A/F2 10 A/F3 21 Clamping force
max.
kN 8.0 Torque to
max.
Nm 43 | ||||||||||||||||||||||||||||||||
12062.W0270 | 1300 | M16X1,5 | 16 | 55.3 | 10.0 | 29.4 | 20 | 6.5 | 10.0 | 6 | 9.2 | 13 | 12 | 24 | 10.0 | 43 | ||||||||||||||||
£ 1,010.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1300 d9 M16X1,5 d10
+0.5 16 h4
-2 55.3 h5 10.0 h6
+1 29.4 h7
≈ 20 h8
+1 6.5 h9
+0.5 10.0 n1 6 Stroke s1 9.2 A/F1 13 A/F2 12 A/F3 24 Clamping force
max.
kN 10.0 Torque to
max.
Nm 43 | ||||||||||||||||||||||||||||||||
12062.W0286 | 2060 | M16X1,5 | 16 | 61.5 | 10.0 | 29.4 | 25 | 6.5 | 10.0 | 6 | 9.2 | 16 | 12 | 24 | 12.5 | 79 | ||||||||||||||||
£ 1,106.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2060 d9 M16X1,5 d10
+0.5 16 h4
-2 61.5 h5 10.0 h6
+1 29.4 h7
≈ 25 h8
+1 6.5 h9
+0.5 10.0 n1 6 Stroke s1 9.2 A/F1 16 A/F2 12 A/F3 24 Clamping force
max.
kN 12.5 Torque to
max.
Nm 79 |
Body: tool steel 1.2842, blackened.
Top cone: steel 1.4112, case hardened , blackened and ground.
Ball: steel, hardened and ground.
Spring: steel (AISI 301, 1.4310).
Suitable for concentric positioning and chucking inside holes with surfaces prone to damage.
Locking pin for precise ball positioning.
Pull down version can be actuated from rear either manually, or via pneumatic hydraulic cylinder attached to thread "d5" at rear of clamp.
For deep installation applications, "d2 max" must be maintained for clearance.
Repeatability and rotational accuracy, ±0,025.
Suitable for perforated walls prone to damage, machining centres, welding devices, transfer units, assembly units etc.