Clamping Module - Single
flanged
Price & Availability | Article | h1 | h2 | h3 | Suitable for clamping base 12055 | Type | Size | d1 | d2 | d3 | d4 | d5 | t1 | Weight g | ||||||||||||||||||
12056.W0065 | 26 | 25 | 10 | .W0065 | Jaw | 65 | 65 | 21 | 20 | M 5x0,80 | M 8x20 | 4 | 200 | |||||||||||||||||||
£ 280.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 26 h2 25 h3 10 Suitable for clamping base 12055 .W0065 Type Jaw Size 65 d1 65 d2 21 d3 20 d4 M 5x0,80 d5 M 8x20 t1 4 Weight
g 200 | ||||||||||||||||||||||||||||||||
12056.W0090 | 40 | 35 | 15 | .W0090 | Jaw | 90 | 90 | 25 | 24 | M 6x1,00 | M10x25 | 5 | 500 | |||||||||||||||||||
£ 380.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40 h2 35 h3 15 Suitable for clamping base 12055 .W0090 Type Jaw Size 90 d1 90 d2 25 d3 24 d4 M 6x1,00 d5 M10x25 t1 5 Weight
g 500 | ||||||||||||||||||||||||||||||||
12056.W0120 | 46 | 40 | 20 | .W0120 | Jaw | 120 | 120 | 25 | 24 | M 6x1,00 | M10x25 | 5 | 1100 | |||||||||||||||||||
£ 464.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 46 h2 40 h3 20 Suitable for clamping base 12055 .W0120 Type Jaw Size 120 d1 120 d2 25 d3 24 d4 M 6x1,00 d5 M10x25 t1 5 Weight
g 1100 | ||||||||||||||||||||||||||||||||
12056.W0160 | 52 | 45 | 25 | .W0190 | Jaw | 160 | 160 | 29 | 28 | M 8x1,25 | M12x25 | 6 | 2200 | |||||||||||||||||||
£ 690.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 52 h2 45 h3 25 Suitable for clamping base 12055 .W0190 Type Jaw Size 160 d1 160 d2 29 d3 28 d4 M 8x1,25 d5 M12x25 t1 6 Weight
g 2200 |
Jaws: aluminium (A7075), silver anodised.
Locating ring: steel (C45E), tempered, nickel plated.
Offers 0,15mm clamping stroke on jaw. Ideal for die-cast and extruded parts.
Used with flexible form clamping base no. 12055.
Supplied with 0-ring, locking ring and socket button head screw to assist during machining of form.