Price & Availability | Article | h1 ±0.01 | h2 | h3 | l1 | w1 | Type | Size | d1 | d2 | d3 | d4 | h4 | h5 | w2 | A/F | Clamping force max. kN | Screw torque max. Nm | Weight g | ||||||||||||||||||
12049.W0012 | 40 | 22 | 18 | 50 | 70 | Right | 12 | 34 | 46 | 20 | M 8 | 5 | 13 | 40 | 4 | 8 | 8 | 400 | |||||||||||||||||||
£ 778.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 40 h2 22 h3 18 l1 50 w1 70 Type Right Size 12 d1 34 d2 46 d3 20 d4 M 8 h4 5 h5 13 w2 40 A/F 4 Clamping force
max.
kN 8 Screw torque
max.
Nm 8 Weight
g 400 | |||||||||||||||||||||||||||||||||||||
12049.W0019 | 63 | 35 | 28 | 75 | 100 | Right | 19 | 52 | 69 | 30 | M12 | 8 | 20 | 60 | 6 | 15 | 22 | 1400 | |||||||||||||||||||
£ 966.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 63 h2 35 h3 28 l1 75 w1 100 Type Right Size 19 d1 52 d2 69 d3 30 d4 M12 h4 8 h5 20 w2 60 A/F 6 Clamping force
max.
kN 15 Screw torque
max.
Nm 22 Weight
g 1400 | |||||||||||||||||||||||||||||||||||||
12049.W0024 | 80 | 44 | 36 | 100 | 140 | Right | 24 | 70 | 93 | 40 | M16 | 10 | 26 | 80 | 8 | 25 | 50 | 3200 | |||||||||||||||||||
£ 1,268.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 80 h2 44 h3 36 l1 100 w1 140 Type Right Size 24 d1 70 d2 93 d3 40 d4 M16 h4 10 h5 26 w2 80 A/F 8 Clamping force
max.
kN 25 Screw torque
max.
Nm 50 Weight
g 3200 | |||||||||||||||||||||||||||||||||||||
12049.W0112 | 40 | 22 | 18 | 50 | 70 | Left | 12 | 34 | 46 | 20 | M 8 | 5 | 13 | 40 | 4 | 8 | 8 | 400 | |||||||||||||||||||
£ 778.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 40 h2 22 h3 18 l1 50 w1 70 Type Left Size 12 d1 34 d2 46 d3 20 d4 M 8 h4 5 h5 13 w2 40 A/F 4 Clamping force
max.
kN 8 Screw torque
max.
Nm 8 Weight
g 400 | |||||||||||||||||||||||||||||||||||||
12049.W0119 | 63 | 35 | 28 | 75 | 100 | Left | 16 | 52 | 69 | 30 | M12 | 8 | 20 | 60 | 6 | 15 | 22 | 1400 | |||||||||||||||||||
£ 966.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 63 h2 35 h3 28 l1 75 w1 100 Type Left Size 16 d1 52 d2 69 d3 30 d4 M12 h4 8 h5 20 w2 60 A/F 6 Clamping force
max.
kN 15 Screw torque
max.
Nm 22 Weight
g 1400 | |||||||||||||||||||||||||||||||||||||
12049.W0124 | 80 | 44 | 36 | 100 | 140 | Left | 24 | 70 | 93 | 40 | M16 | 10 | 26 | 80 | 8 | 25 | 50 | 3200 | |||||||||||||||||||
£ 1,268.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 80 h2 44 h3 36 l1 100 w1 140 Type Left Size 24 d1 70 d2 93 d3 40 d4 M16 h4 10 h5 26 w2 80 A/F 8 Clamping force
max.
kN 25 Screw torque
max.
Nm 50 Weight
g 3200 |
Steel (AISI 4140), induction hardened, black oxide finish, precision ground.
For suitable clamping screws see part no.s 12049.W0212 - .W0224.
For permissible cutting forces and corresponding workpiece weights when using the clamping module system, see technical pages.
Diagram shown is for right hand version, left hand version only varies by location of locking screw A/F which is on the left hand side of module rather than right.