Price & Availability | Article | h1 | h2 | Suitable clamping module 12043 | Type | Size | d2 | d3 | Precision d1 tol. g6 | Standard d1 -0.02|-0.05 | Weight g | ||||||||||||||||||
12048.W0108 | 4 | 5.0 | 8 | Standard | 8 | 11.5 | M 6x1,00 | - | 8 | 4 | |||||||||||||||||||
£ 22.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 4 h2 5.0 Suitable clamping module 12043 8 Type Standard Size 8 d2 11.5 d3 M 6x1,00 Precision d1
tol. g6 - Standard d1
-0.02|-0.05 8 Weight
g 4 | |||||||||||||||||||||||||||||
12048.W0111 | 5 | 5.0 | 11 | Standard | 11 | 15.5 | M 8x1,25 | - | 12 | 8 | |||||||||||||||||||
£ 22.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 5 h2 5.0 Suitable clamping module 12043 11 Type Standard Size 11 d2 15.5 d3 M 8x1,25 Precision d1
tol. g6 - Standard d1
-0.02|-0.05 12 Weight
g 8 | |||||||||||||||||||||||||||||
12048.W0116 | 8 | 6.0 | 16 | Standard | 16 | 24.5 | M12x1,75 | - | 18 | 27 | |||||||||||||||||||
£ 26.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 8 h2 6.0 Suitable clamping module 12043 16 Type Standard Size 16 d2 24.5 d3 M12x1,75 Precision d1
tol. g6 - Standard d1
-0.02|-0.05 18 Weight
g 27 | |||||||||||||||||||||||||||||
12048.W0121 | 10 | 7.5 | 21 | Standard | 21 | 31.5 | M16x2,00 | - | 22 | 51 | |||||||||||||||||||
£ 30.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 10 h2 7.5 Suitable clamping module 12043 21 Type Standard Size 21 d2 31.5 d3 M16x2,00 Precision d1
tol. g6 - Standard d1
-0.02|-0.05 22 Weight
g 51 | |||||||||||||||||||||||||||||
12048.W0208 | 4 | 5.0 | 8 | Precision | 8 | 11.5 | M 6x1,00 | 8 | - | 4 | |||||||||||||||||||
£ 71.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 4 h2 5.0 Suitable clamping module 12043 8 Type Precision Size 8 d2 11.5 d3 M 6x1,00 Precision d1
tol. g6 8 Standard d1
-0.02|-0.05 - Weight
g 4 | |||||||||||||||||||||||||||||
12048.W0211 | 5 | 5.0 | 11 | Precision | 11 | 15.5 | M 8x1,25 | 12 | - | 8 | |||||||||||||||||||
£ 71.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 5 h2 5.0 Suitable clamping module 12043 11 Type Precision Size 11 d2 15.5 d3 M 8x1,25 Precision d1
tol. g6 12 Standard d1
-0.02|-0.05 - Weight
g 8 | |||||||||||||||||||||||||||||
12048.W0216 | 8 | 6.0 | 16 | Precision | 16 | 24.5 | M12x1,75 | 18 | - | 27 | |||||||||||||||||||
£ 74.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 8 h2 6.0 Suitable clamping module 12043 16 Type Precision Size 16 d2 24.5 d3 M12x1,75 Precision d1
tol. g6 18 Standard d1
-0.02|-0.05 - Weight
g 27 | |||||||||||||||||||||||||||||
12048.W0221 | 10 | 7.5 | 21 | Precision | 21 | 31.5 | M16x2,00 | 22 | - | 51 | |||||||||||||||||||
£ 77.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 10 h2 7.5 Suitable clamping module 12043 21 Type Precision Size 21 d2 31.5 d3 M16x2,00 Precision d1
tol. g6 22 Standard d1
-0.02|-0.05 - Weight
g 51 |
Steel (C45E), tempered, black oxide finish, precision ground (precision type only)
Can be used to increase the accuracy of flanged single clamping module (see part no. 12043) location on the fixture plate.
Can achieve clamping module locating repeatability of up to 5 microns (precision type), or 0,1mm (standard type).
Only the precision type is precision ground for increased locating accuracy.