Price & Availability | Article | h1 ±0.01 | h2 | h3 | Type | Size | d1 | d2 tol. G6 | d3 | d4 | d5 | h4 | Stroke s1 ±0.02 | A/F | Torque to max. Nm | External form no. 12056 clamping force kN | Internal form no. 12057 clamping force kN | Weight g | ||||||||||||||||||
12055.W0065 | 35 | 27 | 12 | Base | 65 | 65 | 28 | 42 | M 8x1,25 | M 6 | 12 | 22 | 8 | 15 | 4.5 | 4.5 | 800 | |||||||||||||||||||
£ 868.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 35 h2 27 h3 12 Type Base Size 65 d1 65 d2
tol. G6 28 d3 42 d4 M 8x1,25 d5 M 6 h4 12 Stroke s1
±0.02 22 A/F 8 Torque to
max.
Nm 15 External form no. 12056 clamping force
kN 4.5 Internal form no. 12057 clamping force
kN 4.5 Weight
g 800 | ||||||||||||||||||||||||||||||||||||
12055.W0090 | 40 | 30 | 14 | Base | 90 | 90 | 42 | 60 | M10x1,5 | M 8 | 14 | 30 | 8 | 25 | 7.0 | 7.0 | 1700 | |||||||||||||||||||
£ 963.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 40 h2 30 h3 14 Type Base Size 90 d1 90 d2
tol. G6 42 d3 60 d4 M10x1,5 d5 M 8 h4 14 Stroke s1
±0.02 30 A/F 8 Torque to
max.
Nm 25 External form no. 12056 clamping force
kN 7.0 Internal form no. 12057 clamping force
kN 7.0 Weight
g 1700 | ||||||||||||||||||||||||||||||||||||
12055.W0120 | 45 | 33 | 16 | Base | 120 | 120 | 55 | 80 | M10x1,5 | M10 | 18 | 43 | 10 | 40 | 10.0 | 10.0 | 3500 | |||||||||||||||||||
£ 1,070.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 45 h2 33 h3 16 Type Base Size 120 d1 120 d2
tol. G6 55 d3 80 d4 M10x1,5 d5 M10 h4 18 Stroke s1
±0.02 43 A/F 10 Torque to
max.
Nm 40 External form no. 12056 clamping force
kN 10.0 Internal form no. 12057 clamping force
kN 10.0 Weight
g 3500 | ||||||||||||||||||||||||||||||||||||
12055.W0160 | 50 | 36 | 18 | Base | 160 | 160 | 63 | 110 | M12x1,75 | M12 | 24 | 60 | 10 | 40 | 12.0 | 10.0 | 7100 | |||||||||||||||||||
£ 1,249.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 50 h2 36 h3 18 Type Base Size 160 d1 160 d2
tol. G6 63 d3 110 d4 M12x1,75 d5 M12 h4 24 Stroke s1
±0.02 60 A/F 10 Torque to
max.
Nm 40 External form no. 12056 clamping force
kN 12.0 Internal form no. 12057 clamping force
kN 10.0 Weight
g 7100 |
Body: steel.
For use with jaws part no.s 12056 and 12057 for clamping on the external of a component (jaw no. 12056) or for clamping on internal bore of a component (jaw no. 12057). Order jaws separately.
Supplied with one diamond locating pin to suit.
Can achieve part location repeatability of ± 0,03 and jaw repeatability of ± 0,02. Max. clamping stroke of 0,3mm diameter.
To prevent damage or deformation, do not tighten the cam cylinder without a holding jaw installed.