Clamping Module - Single
flanged
Price & Availability | Article | h1 | Suitable clamping module 12045 | Size | d1 | d2 tol. h6 | Weight g | ||||||||||||||||||
12048.W0008 | 11 | 8 | 8 | 6.0 | 8 | 2 | |||||||||||||||||||
£ 19.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 11 Suitable clamping module 12045 8 Size 8 d1 6.0 d2
tol. h6 8 Weight
g 2 | |||||||||||||||||||||||||
12048.W0011 | 15 | 11 | 11 | 8.5 | 12 | 7 | |||||||||||||||||||
£ 9.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 15 Suitable clamping module 12045 11 Size 11 d1 8.5 d2
tol. h6 12 Weight
g 7 | |||||||||||||||||||||||||
12048.W0016 | 22 | 16 | 16 | 12.5 | 18 | 22 | |||||||||||||||||||
£ 22.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 22 Suitable clamping module 12045 16 Size 16 d1 12.5 d2
tol. h6 18 Weight
g 22 | |||||||||||||||||||||||||
12048.W0021 | 28 | 21 | 21 | 16.5 | 22 | 35 | |||||||||||||||||||
£ 31.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 28 Suitable clamping module 12045 21 Size 21 d1 16.5 d2
tol. h6 22 Weight
g 35 |
Steel (SK95), tempered, black oxide finish, precision ground.
Can be used to increase the accuracy of single clamping module (see part no. 12045) location on the fixture plate.
Can achieve clamping module locating repeatability of up to 0,04mm.