Price & Availability | Article | h1 -1 | h2 | h3 | l1 ±0.1 | d1 min. | d1 max. | d2 tol. F7 | d3 | d4 +0.3 | d6 | d7 | |||||||||||||||
12061.W0214 | 14.3 | 9.8 | 8.6 | 4.5 | 14.5 | 18.5 | 12 | M 4 | 2.0 | 2.0 | 4 | ||||||||||||||||
£ 425.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 14.3 h2 9.8 h3 8.6 l1
±0.1 4.5 d1
min. 14.5 d1
max. 18.5 d2
tol. F7 12 d3 M 4 d4
+0.3 2.0 d6 2.0 d7 4 | |||||||||||||||||||||||||||
12061.W0218 | 16.6 | 11.5 | 10.4 | 5.5 | 18.5 | 22.5 | 15 | M 5 | 2.5 | 2.5 | 5 | ||||||||||||||||
£ 467.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 16.6 h2 11.5 h3 10.4 l1
±0.1 5.5 d1
min. 18.5 d1
max. 22.5 d2
tol. F7 15 d3 M 5 d4
+0.3 2.5 d6 2.5 d7 5 | |||||||||||||||||||||||||||
12061.W0222 | 19.7 | 14.1 | 13.0 | 7.0 | 22.5 | 26.5 | 20 | M 6 | 3.0 | 3.0 | 6 | ||||||||||||||||
£ 515.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 19.7 h2 14.1 h3 13.0 l1
±0.1 7.0 d1
min. 22.5 d1
max. 26.5 d2
tol. F7 20 d3 M 6 d4
+0.3 3.0 d6 3.0 d7 6 | |||||||||||||||||||||||||||
12061.W0226 | 19.7 | 14.1 | 13.0 | 7.0 | 26.5 | 30.5 | 20 | M 6 | 3.0 | 3.0 | 6 | ||||||||||||||||
£ 557.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 19.7 h2 14.1 h3 13.0 l1
±0.1 7.0 d1
min. 26.5 d1
max. 30.5 d2
tol. F7 20 d3 M 6 d4
+0.3 3.0 d6 3.0 d7 6 | |||||||||||||||||||||||||||
12061.W0230 | 23.2 | 14.0 | 11.7 | 9.0 | 30.5 | 38.5 | 25 | M 6 | 4.0 | 4.0 | 6 | ||||||||||||||||
£ 605.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 23.2 h2 14.0 h3 11.7 l1
±0.1 9.0 d1
min. 30.5 d1
max. 38.5 d2
tol. F7 25 d3 M 6 d4
+0.3 4.0 d6 4.0 d7 6 | |||||||||||||||||||||||||||
12061.W0238 | 27.2 | 18.0 | 15.5 | 11.0 | 38.5 | 46.5 | 30 | M 8 | 4.0 | 4.0 | 8 | ||||||||||||||||
£ 654.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 27.2 h2 18.0 h3 15.5 l1
±0.1 11.0 d1
min. 38.5 d1
max. 46.5 d2
tol. F7 30 d3 M 8 d4
+0.3 4.0 d6 4.0 d7 8 | |||||||||||||||||||||||||||
12061.W0246 | 27.2 | 18.0 | 15.7 | 11.0 | 46.5 | 54.5 | 30 | M 8 | 4.0 | 4.0 | 8 | ||||||||||||||||
£ 839.01 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 27.2 h2 18.0 h3 15.7 l1
±0.1 11.0 d1
min. 46.5 d1
max. 54.5 d2
tol. F7 30 d3 M 8 d4
+0.3 4.0 d6 4.0 d7 8 | |||||||||||||||||||||||||||
12061.W0254 | 40.7 | 23.7 | 19.1 | 15.0 | 54.5 | 70.5 | 45 | M10 | 5.0 | 5.0 | 10 | ||||||||||||||||
£ 882.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 40.7 h2 23.7 h3 19.1 l1
±0.1 15.0 d1
min. 54.5 d1
max. 70.5 d2
tol. F7 45 d3 M10 d4
+0.3 5.0 d6 5.0 d7 10 | |||||||||||||||||||||||||||
12061.W0270 | 46.0 | 28.3 | 23.6 | 17.0 | 70.5 | 86.5 | 60 | M12 | 5.0 | 5.0 | 12 | ||||||||||||||||
£ 938.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 46.0 h2 28.3 h3 23.6 l1
±0.1 17.0 d1
min. 70.5 d1
max. 86.5 d2
tol. F7 60 d3 M12 d4
+0.3 5.0 d6 5.0 d7 12 | |||||||||||||||||||||||||||
12061.W0286 | 51.1 | 30.3 | 25.6 | 25.0 | 86.5 | 102.5 | 60 | M16 | 5.0 | 5.0 | 16 | ||||||||||||||||
£ 1,023.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
-1 51.1 h2 30.3 h3 25.6 l1
±0.1 25.0 d1
min. 86.5 d1
max. 102.5 d2
tol. F7 60 d3 M16 d4
+0.3 5.0 d6 5.0 d7 16 |
Price & Availability | Article | Weight g | d8 | Location hole d5 tol. H7 | h4 | h5 -2 | h6 | h7 | l2 | Stroke s1 | t1 | A/F1 | A/F2 | Clamping force max. kN | No. of segments n | |||||||||||||||
12061.W0214 | 19 | M 4 | 12 | 5.5 | 19.3 | 2.0 | 5.5 | 4.5 | 2.3 | 6 | 3 | 5 | 3.5 | 3 | ||||||||||||||||
£ 425.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 19 d8 M 4 Location hole d5
tol. H7 12 h4 5.5 h5
-2 19.3 h6 2.0 h7 5.5 l2 4.5 Stroke s1 2.3 t1 6 A/F1 3 A/F2 5 Clamping force
max.
kN 3.5 No. of segments n 3 | ||||||||||||||||||||||||||||||
12061.W0218 | 38 | M 5 | 15 | 7.5 | 22.8 | 2.5 | 7.5 | 5.5 | 2.3 | 7 | 4 | 5 | 4.5 | 3 | ||||||||||||||||
£ 467.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 38 d8 M 5 Location hole d5
tol. H7 15 h4 7.5 h5
-2 22.8 h6 2.5 h7 7.5 l2 5.5 Stroke s1 2.3 t1 7 A/F1 4 A/F2 5 Clamping force
max.
kN 4.5 No. of segments n 3 | ||||||||||||||||||||||||||||||
12061.W0222 | 62 | M 6 | 20 | 6.0 | 28.7 | 3.0 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 3 | ||||||||||||||||
£ 515.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 62 d8 M 6 Location hole d5
tol. H7 20 h4 6.0 h5
-2 28.7 h6 3.0 h7 6.0 l2 7.0 Stroke s1 2.3 t1 8 A/F1 5 A/F2 6 Clamping force
max.
kN 5.0 No. of segments n 3 | ||||||||||||||||||||||||||||||
12061.W0226 | 87 | M 6 | 20 | 6.0 | 28.9 | 3.0 | 6.0 | 7.0 | 2.3 | 8 | 5 | 6 | 5.0 | 3 | ||||||||||||||||
£ 557.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 87 d8 M 6 Location hole d5
tol. H7 20 h4 6.0 h5
-2 28.9 h6 3.0 h7 6.0 l2 7.0 Stroke s1 2.3 t1 8 A/F1 5 A/F2 6 Clamping force
max.
kN 5.0 No. of segments n 3 | ||||||||||||||||||||||||||||||
12061.W0230 | 133 | M 6 | 25 | 7.0 | 32.2 | 4.0 | 7.0 | 9.0 | 4.6 | 8 | 5 | 6 | 5.0 | 3 | ||||||||||||||||
£ 605.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 133 d8 M 6 Location hole d5
tol. H7 25 h4 7.0 h5
-2 32.2 h6 4.0 h7 7.0 l2 9.0 Stroke s1 4.6 t1 8 A/F1 5 A/F2 6 Clamping force
max.
kN 5.0 No. of segments n 3 | ||||||||||||||||||||||||||||||
12061.W0238 | 238 | M 8 | 30 | 7.5 | 39.2 | 4.0 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 6 | ||||||||||||||||
£ 654.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 238 d8 M 8 Location hole d5
tol. H7 30 h4 7.5 h5
-2 39.2 h6 4.0 h7 7.5 l2 11.0 Stroke s1 4.6 t1 10 A/F1 6 A/F2 8 Clamping force
max.
kN 6.5 No. of segments n 6 | ||||||||||||||||||||||||||||||
12061.W0246 | 327 | M 8 | 30 | 7.5 | 39.2 | 4.0 | 7.5 | 11.0 | 4.6 | 10 | 6 | 8 | 6.5 | 6 | ||||||||||||||||
£ 839.01 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 327 d8 M 8 Location hole d5
tol. H7 30 h4 7.5 h5
-2 39.2 h6 4.0 h7 7.5 l2 11.0 Stroke s1 4.6 t1 10 A/F1 6 A/F2 8 Clamping force
max.
kN 6.5 No. of segments n 6 | ||||||||||||||||||||||||||||||
12061.W0254 | 658 | M10 | 45 | 9.0 | 54.7 | 5.0 | 9.0 | 15.0 | 9.2 | 12 | 8 | 10 | 8.0 | 6 | ||||||||||||||||
£ 882.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 658 d8 M10 Location hole d5
tol. H7 45 h4 9.0 h5
-2 54.7 h6 5.0 h7 9.0 l2 15.0 Stroke s1 9.2 t1 12 A/F1 8 A/F2 10 Clamping force
max.
kN 8.0 No. of segments n 6 | ||||||||||||||||||||||||||||||
12061.W0270 | 1286 | M12 | 60 | 10.0 | 63.0 | 5.0 | 10.0 | 17.0 | 9.2 | 15 | 10 | 12 | 10.0 | 6 | ||||||||||||||||
£ 938.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1286 d8 M12 Location hole d5
tol. H7 60 h4 10.0 h5
-2 63.0 h6 5.0 h7 10.0 l2 17.0 Stroke s1 9.2 t1 15 A/F1 10 A/F2 12 Clamping force
max.
kN 10.0 No. of segments n 6 | ||||||||||||||||||||||||||||||
12061.W0286 | 1778 | M16 | 60 | 10.0 | 72.1 | 5.0 | 10.0 | 25.0 | 9.2 | 15 | 14 | 17 | 10.0 | 6 | ||||||||||||||||
£ 1,023.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1778 d8 M16 Location hole d5
tol. H7 60 h4 10.0 h5
-2 72.1 h6 5.0 h7 10.0 l2 25.0 Stroke s1 9.2 t1 15 A/F1 14 A/F2 17 Clamping force
max.
kN 10.0 No. of segments n 6 |
Body: tool steel (1.2842), blackened.
Top cone: steel, case hardened, blackened and ground.
Ball: stainless steel (1.4112), hardened and burnished.
Tension spring: stainless steel, 1.4310 (AISI 301)
Suitable for concentric positioning and chucking inside holes with surfaces prone to damage.
Locking pin for precise ball positioning.
For deep installation applications, "d2 max." must be maintained for clearance.
Repeatability and rotational accuracy, ±0,025.
Suitable for perforated walls prone to damage, machining centres, welding devices, transfer units, assembly units etc.