Clamping Module - Single
flanged
Price & Availability | Article | h1 ±0.01 | h2 | h3 | l1 | w1 | Type | Size | d1 | d2 | d3 | d4 | h4 | A/F | Clamping force max. kN | Screw torque max. Nm | Weight g | ||||||||||||||||||
12043.W0008 | 25 | 12.5 | 12.5 | 42 | 54 | One | 8 | 30 | 34.5 | 15 | 6.6 | 7 | 3 | 5 | 4 | 100 | |||||||||||||||||||
£ 540.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 25 h2 12.5 h3 12.5 l1 42 w1 54 Type One Size 8 d1 30 d2 34.5 d3 15 d4 6.6 h4 7 A/F 3 Clamping force
max.
kN 5 Screw torque
max.
Nm 4 Weight
g 100 | |||||||||||||||||||||||||||||||||||
12043.W0011 | 40 | 20.0 | 20.0 | 50 | 65 | Two | 11 | 40 | 46.0 | 22 | 9.0 | 10 | 4 | 8 | 8 | 300 | |||||||||||||||||||
£ 590.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 40 h2 20.0 h3 20.0 l1 50 w1 65 Type Two Size 11 d1 40 d2 46.0 d3 22 d4 9.0 h4 10 A/F 4 Clamping force
max.
kN 8 Screw torque
max.
Nm 8 Weight
g 300 | |||||||||||||||||||||||||||||||||||
12043.W0016 | 63 | 33.0 | 30.0 | 75 | 95 | Two | 16 | 60 | 69.0 | 32 | 13.0 | 15 | 6 | 15 | 50 | 1400 | |||||||||||||||||||
£ 740.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 63 h2 33.0 h3 30.0 l1 75 w1 95 Type Two Size 16 d1 60 d2 69.0 d3 32 d4 13.0 h4 15 A/F 6 Clamping force
max.
kN 15 Screw torque
max.
Nm 50 Weight
g 1400 | |||||||||||||||||||||||||||||||||||
12043.W0021 | 80 | 40.0 | 40.0 | 100 | 130 | Two | 21 | 80 | 91.0 | 44 | 17.0 | 20 | 8 | 25 | 50 | 3300 | |||||||||||||||||||
£ 1,042.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
±0.01 80 h2 40.0 h3 40.0 l1 100 w1 130 Type Two Size 21 d1 80 d2 91.0 d3 44 d4 17.0 h4 20 A/F 8 Clamping force
max.
kN 25 Screw torque
max.
Nm 50 Weight
g 3300 |
Steel (AISI 4140), induction hardened, black oxide finish.
For suitable clamping screws see part no.s 12046 through 12050.
For permissible cutting forces and corresponding workpiece weights when using the clamping module system, see technical pages.