Units | Price/unit after discount | Applied Discount |
1-2 | £ 515.49 | 0% |
3-4 | £ 489.72 | 5% |
5-9 | £ 463.94 | 10% |
10+ | £ 438.17 | 15% |
Body: tool steel (1.2842), blackened.
Top cone: steel, case hardened, blackened and ground.
Ball: stainless steel (1.4112), hardened and burnished.
Tension spring: stainless steel, 1.4310 (AISI 301)
Suitable for concentric positioning and chucking inside holes with surfaces prone to damage.
Locking pin for precise ball positioning.
For deep installation applications, "d2 max." must be maintained for clearance.
Repeatability and rotational accuracy, ±0,025.
Suitable for perforated walls prone to damage, machining centres, welding devices, transfer units, assembly units etc.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com