Clamping Module - Single
flanged
Units | Price/unit after discount | Applied Discount |
1-9 | £ 380.71 | 0% |
10-19 | £ 342.64 | 10% |
20-49 | £ 323.60 | 15% |
50-99 | £ 304.57 | 20% |
100+ | £ 266.50 | 30% |
Jaws: aluminium (A7075), silver anodised.
Locating ring: steel (C45E), tempered, nickel plated.
Offers 0,15mm clamping stroke on jaw. Ideal for die-cast and extruded parts.
Used with flexible form clamping base no. 12055.
Supplied with 0-ring, locking ring and socket button head screw to assist during machining of form.