Price & Availability | Article | Insert driver | Finish | d1 | h1 | lh | ||||||||||||||||||
A1261.AW0006 | Square 6 | Chrome | 20 | 4 | 12.5 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 98 Need more? Please call us.
Insert driver Square 6 Finish Chrome d1 20 h1 4 lh 12.5 | ||||||||||||||||||||||||
A1261.AW0078 | Slot (2x4) | Chrome | 20 | 4 | 12.5 | |||||||||||||||||||
£ 2.56 per unit (click for quantity discounts) Ready to despatch 42 Need more? Please call us.
Insert driver Slot (2x4) Finish Chrome d1 20 h1 4 lh 12.5 | ||||||||||||||||||||||||
A1261.AW0306 | Square 6 | Black Coated | 20 | 4 | 12.5 | |||||||||||||||||||
£ 3.36 per unit (click for quantity discounts) Ready to despatch 11 Need more? Please call us.
Insert driver Square 6 Finish Black Coated d1 20 h1 4 lh 12.5 |
Type one: Body & insert: die cast zinc, chrome plated or black powder coated.
Supplied with: One key per lock.
Not supplied: CAM - order separately.
Order cam and key separately.
Cams: see suitable cam A0261. Select "with projection" cam type to prevent cam rotating over 45º.
Dimensions ch and cl relate to cam. Use formula to calculate ch (required cam off-set), and refer to cam selection chart;
ch = h - lh where;
ch = required cam off-set/height.
h = grip length (distance between inside of latch face and front of cam).
lh = body length of cam latch/lock to be used (see product table below).
Keys: see A0102.
Mini cam latches for any application; securing doors, cabinets etc. Quarter-turn opening or closing.
Sold subject to pack quantity.