The knuckle Catch system is a catch designed to secure the door in a closed position and to stop them from swinging open freely. These are manufactured so that the holding force is enough to hold the weight of the door closed, however the force to pull them out is minimal so the door can be easily opened and closed when it needs to be. These knuckle catches will either need to be used with some sort of a pull handle as although they secure the door when closed with a sleek look due to all the parts being inside the cabinet it does not provide a way of opening the door or panel.
Knuckles Catches