The magnetic touch latches work in the same way as a normal touch latch, however they have a magnetic plate on the main body part and the counter plate is simply a piece of steel which is nickel plated so it will be attracted to the magnet. These come in several different sizes and designs depending on your requirements for example there are double catches for overlay doors.
Magnetic Touch Latches