Touch Latches
non-magnetic
Price & Availability | Article | l1 | h1 | l2 | l3 | l4 | h2 | h3 | h4 | h5 | w1 | w2 | w3 | w4 | ||||||||||||||||||
E3052.AC0010 | 6.5 | 14.2 | 2.0 | 2.10 | 6.60 | 9.0 | 2.0 | 1.5 | 1.8 | 5.2 | 5.3 | 4.3 | 4.4 | |||||||||||||||||||
£ 1.10 per unit (click for quantity discounts) Ready to despatch 97 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 6.5 h1 14.2 l2 2.0 l3 2.10 l4 6.60 h2 9.0 h3 2.0 h4 1.5 h5 1.8 w1 5.2 w2 5.3 w3 4.3 w4 4.4 |
Nylon and Polyacetal (POM)
Strikes not supplied. Dimensions shown are for your own fabrication of strike to best sort your application.
Suitable for panel thickness 2,0mm
Subject to minimum order quantity.