The Touch latch section is a medley of diverse different latches all that work in the same way, they are all internally mounted to the box unit and a counter strike or plate is mounted to the rear of the door or panel, when the door is in the closed position the counter strike will be sitting inside the touch latch holding the door closed, once touched the latch will release the counter strike and the door will open, to close and secure the door again all you will need to do is close the door and the counter strike will re-engage the latch and secure itself inside it. These mainly all come in plastic, however there are counter strikes designed to suit every requirement, from wood to plastic or metal.
Touch Latches