Toggle Latches
adjustable, s/s
Price & Availability | Article | Finish | l1 | h | w1 | Ø d1 | Ø d2 | l2 | l3 | l4 | |||||||||||||||||||||
J0520.AC0004 | Zinc Plated Steel | 138 to 150 | 18 | 52 | 5.2 | 4.1 | 67.5 | 33 | 35 | ||||||||||||||||||||||
£ 2.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Zinc Plated Steel l1 138 to 150 h 18 w1 52 Ø d1 5.2 Ø d2 4.1 l2 67.5 l3 33 l4 35 | |||||||||||||||||||||||||||||||
J0520.AC0030 | Stainless Steel | 138 to 150 | 18 | 52 | 5.2 | 4.1 | 67.5 | 33 | 35 | ||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Stainless Steel l1 138 to 150 h 18 w1 52 Ø d1 5.2 Ø d2 4.1 l2 67.5 l3 33 l4 35 |
Price & Availability | Article | Weight g | l5 | l6 | l7 | l8 | l9 | Load max. N | Tension max. N | w2 | w3 | |||||||||||||||||||||
J0520.AC0004 | 110 | 36 | 10 | 68 to 80 | 15 | 5 | 1100 | 2500 | 36 | 19 | ||||||||||||||||||||||
£ 2.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 110 l5 36 l6 10 l7 68 to 80 l8 15 l9 5 Load
max.
N 1100 Tension
max.
N 2500 w2 36 w3 19 | ||||||||||||||||||||||||||||||||
J0520.AC0030 | 110 | 36 | 10 | 68 to 80 | 15 | 5 | 1100 | 2500 | 36 | 19 | ||||||||||||||||||||||
£ 7.01 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 110 l5 36 l6 10 l7 68 to 80 l8 15 l9 5 Load
max.
N 1100 Tension
max.
N 2500 w2 36 w3 19 |
Steel, Fe P02 + P12, UNI5866, zinc plated. Or stainless steel AISI 304, UNI x5crNi.
Supplied with counter strike.
Draw length adjustable through turns of threaded draw rod, giving 12mm length of adjustment.