Draw Latches
with lock
| Price & Availability | Article | Type | l1 | Material | h2 | w2 | ||||||||||||||||||
| J0240.AW0010 | With Lock | 64.5 | Chrome Plated | 16.5 | 26.5 | |||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Type With Lock l1 64.5 Material Chrome Plated h2 16.5 w2 26.5 | ||||||||||||||||||||||||
| J0240.AW0020 | With Lock | 64.5 | Black Coated | 16.5 | 26.5 | |||||||||||||||||||
£ 6.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type With Lock l1 64.5 Material Black Coated h2 16.5 w2 26.5 | ||||||||||||||||||||||||
| J0240.AW0310 | Blank - No Lock | 64.5 | Chrome Plated | 16.5 | 26.5 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Blank - No Lock l1 64.5 Material Chrome Plated h2 16.5 w2 26.5 | ||||||||||||||||||||||||
| J0240.AW0320 | Blank - No Lock | 64.5 | Black Coated | 16.5 | 26.5 | |||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type Blank - No Lock l1 64.5 Material Black Coated h2 16.5 w2 26.5 | ||||||||||||||||||||||||
Housing and Strike: die cast zinc, black powder coated.
Bracket: stainless steel.
Supplied with: Keys: two per lock.
Not supplied: Fixing screws.