Drawer Slide Full Extn
lever dis - +tive-lock - 45Kg
Price & Availability | Article | Slide length sl | Slide travel tr | c | p | Load/pair max. kg | Weight g | |||||||||||||||
P5100.AC0300 | 300 | 295 | - | 236 | 45 | 475 | ||||||||||||||||
£ 15.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 295 c - p 236 Load/pair
max.
kg 45 Weight
g 475 | ||||||||||||||||||||||
P5100.AC0550 | 550 | 545 | 239 | 430 | 45 | 850 | ||||||||||||||||
£ 21.90 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 545 c 239 p 430 Load/pair
max.
kg 45 Weight
g 850 |
Cold rolled steel, zinc plated.
Positive Lock - slide firmly held in open position, to release depress lever and push draw inward. Hold-in detent when slide closed. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.