Price & Availability | Article | Slide length sl | Slide travel tr | c | p | Load/pair max. kg | Weight g | |||||||||||||||
P5100.AC0250 | 250 | 240 | - | 174 | 45 | 350 | ||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 250 Slide travel tr 240 c - p 174 Load/pair
max.
kg 45 Weight
g 350 | ||||||||||||||||||||||
P5100.AC0300 | 300 | 295 | - | 236 | 45 | 475 | ||||||||||||||||
£ 15.74 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 300 Slide travel tr 295 c - p 236 Load/pair
max.
kg 45 Weight
g 475 | ||||||||||||||||||||||
P5100.AC0350 | 350 | 350 | 159 | 254 | 45 | 600 | ||||||||||||||||
£ 14.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 350 Slide travel tr 350 c 159 p 254 Load/pair
max.
kg 45 Weight
g 600 | ||||||||||||||||||||||
P5100.AC0400 | 400 | 406 | 128 | 288 | 45 | 650 | ||||||||||||||||
£ 17.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 400 Slide travel tr 406 c 128 p 288 Load/pair
max.
kg 45 Weight
g 650 | ||||||||||||||||||||||
P5100.AC0450 | 450 | 450 | 270 | 350 | 45 | 700 | ||||||||||||||||
£ 19.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 450 Slide travel tr 450 c 270 p 350 Load/pair
max.
kg 45 Weight
g 700 | ||||||||||||||||||||||
P5100.AC0500 | 500 | 500 | 240 | 416 | 45 | 750 | ||||||||||||||||
£ 20.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 500 Slide travel tr 500 c 240 p 416 Load/pair
max.
kg 45 Weight
g 750 | ||||||||||||||||||||||
P5100.AC0550 | 550 | 545 | 239 | 430 | 45 | 850 | ||||||||||||||||
£ 21.90 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 550 Slide travel tr 545 c 239 p 430 Load/pair
max.
kg 45 Weight
g 850 | ||||||||||||||||||||||
P5100.AC0600 | 600 | 595 | 300 | 494 | 45 | 950 | ||||||||||||||||
£ 23.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 600 Slide travel tr 595 c 300 p 494 Load/pair
max.
kg 45 Weight
g 950 | ||||||||||||||||||||||
P5100.AC0650 | 650 | 659 | 302 | 558 | 45 | 1050 | ||||||||||||||||
£ 24.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 650 Slide travel tr 659 c 302 p 558 Load/pair
max.
kg 45 Weight
g 1050 | ||||||||||||||||||||||
P5100.AC0700 | 700 | 709 | 335 | 650 | 45 | 1150 | ||||||||||||||||
£ 26.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Slide length sl 700 Slide travel tr 709 c 335 p 650 Load/pair
max.
kg 45 Weight
g 1150 |
Cold rolled steel, zinc plated.
Positive Lock - slide firmly held in open position, to release depress lever and push draw inward. Hold-in detent when slide closed. Rails can be disconnected via pressing disconnect lever.
These slides have been tested to 60,000 usage cycles.
Load capacity is static load per pair, at the centre of the rails using all mounting holes. Sold individually as single slides.