Wixroyds range of Threaded plugs consist of three main styles, either the cross headed, the lobed grip style or the female extruded style. These are tubing end plugs specially designed with an external thread so that they can be fitted into internally threaded circular tubing or profile. These are either made from low density Polyethylene or nylon to avoid as their purpose is to get rid of the sharp edges at the end of the tubing.
Threaded Plugs