Price & Availability | Article | d1 | l1 | l2 | A/F | d2 | |||||||||||||||||||||
V0400.AC0881 | 14,2 - 0,2 | 7 | 10 | 10 | M10 | ||||||||||||||||||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14,2 - 0,2 l1 7 l2 10 A/F 10 d2 M10 | |||||||||||||||||||||||||||
V0400.AC0883 | 17,2 - 0,2 | 10 | 10 | 13 | M12 | ||||||||||||||||||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17,2 - 0,2 l1 10 l2 10 A/F 13 d2 M12 | |||||||||||||||||||||||||||
V0400.AC0885 | 19,2 - 0,2 | 10 | 10 | 13 | M14 | ||||||||||||||||||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 19,2 - 0,2 l1 10 l2 10 A/F 13 d2 M14 | |||||||||||||||||||||||||||
V0400.AC0887 | 22,0 - 0,2 | 10 | 10 | 17 | M16 | ||||||||||||||||||||||
£ 0.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22,0 - 0,2 l1 10 l2 10 A/F 17 d2 M16 | |||||||||||||||||||||||||||
V0400.AC0891 | 26,0 - 0,2 | 10 | 14 | 19 | M20 | ||||||||||||||||||||||
£ 0.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 26,0 - 0,2 l1 10 l2 14 A/F 19 d2 M20 | |||||||||||||||||||||||||||
V0400.AC0893 | 27,2 - 0,2 | 10 | 14 | 19 | M22 | ||||||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 27,2 - 0,2 l1 10 l2 14 A/F 19 d2 M22 | |||||||||||||||||||||||||||
V0400.AC0895 | 32,0 - 0,3 | 13 | 14 | 24 | M26 | ||||||||||||||||||||||
£ 0.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32,0 - 0,3 l1 13 l2 14 A/F 24 d2 M26 | |||||||||||||||||||||||||||
V0400.AC0897 | 32,3 - 0,3 | 13 | 14 | 24 | M27 | ||||||||||||||||||||||
£ 0.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32,3 - 0,3 l1 13 l2 14 A/F 24 d2 M27 | |||||||||||||||||||||||||||
V0400.AC0899 | 40,0 - 0,4 | 13 | 14 | 27 | M33 | ||||||||||||||||||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40,0 - 0,4 l1 13 l2 14 A/F 27 d2 M33 | |||||||||||||||||||||||||||
V0400.AC0901 | 50,0 - 0,4 | 13 | 15 | 36 | M42 | ||||||||||||||||||||||
£ 1.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50,0 - 0,4 l1 13 l2 15 A/F 36 d2 M42 | |||||||||||||||||||||||||||
V0400.AC0949 | 16.8 | 9 | 10 | 13 | 1/8" | ||||||||||||||||||||||
£ 0.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 16.8 l1 9 l2 10 A/F 13 d2 1/8" | |||||||||||||||||||||||||||
V0400.AC0951 | 19,0 - 0,2 | 9 | 10 | 13 | 1/4" | ||||||||||||||||||||||
£ 0.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 19,0 - 0,2 l1 9 l2 10 A/F 13 d2 1/4" | |||||||||||||||||||||||||||
V0400.AC0953 | 22,2 - 0,2 | 9 | 11 | 17 | 3/8" | ||||||||||||||||||||||
£ 0.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 22,2 - 0,2 l1 9 l2 11 A/F 17 d2 3/8" | |||||||||||||||||||||||||||
V0400.AC0955 | 27,0 - 0,2 | 12 | 13 | 19 | 1/2" | ||||||||||||||||||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 27,0 - 0,2 l1 12 l2 13 A/F 19 d2 1/2" | |||||||||||||||||||||||||||
V0400.AC0957 | 32,3 - 0,3 | 12 | 13 | 24 | 3/4" | ||||||||||||||||||||||
£ 0.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 32,3 - 0,3 l1 12 l2 13 A/F 24 d2 3/4" | |||||||||||||||||||||||||||
V0400.AC0959 | 40,0 - 0,4 | 15 | 14 | 27 | 1" | ||||||||||||||||||||||
£ 0.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40,0 - 0,4 l1 15 l2 14 A/F 27 d2 1" | |||||||||||||||||||||||||||
V0400.AC0963 | 55,4 - 0,4 | 15 | 15 | 41 | 1 1/2" | ||||||||||||||||||||||
£ 1.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55,4 - 0,4 l1 15 l2 15 A/F 41 d2 1 1/2" | |||||||||||||||||||||||||||
V0400.AC0965 | 68.4 | 15 | 15 | 55 | 2" | ||||||||||||||||||||||
£ 1.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 68.4 l1 15 l2 15 A/F 55 d2 2" |
Polyamide, yellow.
Threaded for installation via screwdriver or spanner.
Sold subject to minimum pack quantity.