Gasket
epdm - top bubble
Units | Price/unit after discount | Applied Discount |
1-19 | £ 3.77 | 0% |
20-49 | £ 3.39 | 10% |
50-99 | £ 3.02 | 20% |
100+ | £ 2.64 | 30% |
EPDM, black.
Supplied in 10m lengths as standard. Larger lengths in multiples of 10m are available on request.
For properties of EPDM material see information in the plastics and rubbers table in our technical index.